Replacement Ball for Brinell Test (63BAL011)

Replacement Ball for Brinell Test 63BAL011

Product Details:

Manufacturer part number: 63BAL011

Brand: MITUTOYO

Price: 119.74

Delivery time: 60 Days


Technical Data:

Accreditation Body: DAkkS

Accreditation Standard: ISO 17025

Ball Diameter: 5 mm

Calibration: with

Description: 1 piece


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63BAL011

Part Number
63BAL011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Accreditation Body Accreditation Standard Ball Diameter
(mm)
Calibration Description Material Method Product Line Standard Type

119.74 €

1 60 Days DAkkSISO 170255with1 piecetungsten carbideBrinell, Ball indentation testHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKISO 6506-2, ASTM E10Replacement ball

Loading...

  1. 1

Basic information

Product Type Hardness Check

This page is Replacement Ball for Brinell Test, part number 63BAL011.
You can find the detail information about specifications and dimensions on part number 63BAL011.

Variation of this product

Part Number
19BAA163
19BAA281
19BAA283
63BAL009
63BAL010
63BAL012
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Accreditation Body Accreditation Standard Ball Diameter
(mm)
Calibration Description Material Method Product Line Standard Type

146.84 €

1 5 Days ----------

22.50 €

1 5 Days ----------

24.87 €

1 60 Days ----------

119.74 €

1 60 Days DAkkSISO 170251with1 piecetungsten carbideBrinellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKISO 6506-2, ASTM E10Replacement ball

119.74 €

1 60 Days DAkkSISO 170252.5with1 piecetungsten carbideBrinellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKISO 6506-2, ASTM E10Replacement ball

132.89 €

1 60 Days DAkkSISO 1702510with1 piecetungsten carbideBrinellHR-100. HR-200. HR-300. HR-400. HR-500. HR-600. AR-10. AR-20ARKISO 6506-2, ASTM E10Replacement ball

Tech Support