Surftest SJ (178-560-13D)

Surftest SJ 178-560-13D

Product Details:

Manufacturer part number: 178-560-13D

Brand: MITUTOYO

Price: 1,598.68

Delivery time: 5 Days


Technical Data:

Additional Spec: R2 µm

Cut-off Length: λc: 0.08 mm, 0.25 mm, 0.8 mm, 2.5 mm
λs: 2.5 µm, 8 µm

Digital Filter: Gauss, 2CR75, PC75

Display Range: -

Functions: Switchable between 16 languages: Japanese, English, Russian, Slovenian,
Romanian, Bulgarian, Finnish, German, French,
Italian, Spanish, Czech, Polish, Hungarian, Turkish, Swedish


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

178-560-13D

Part Number
178-560-13D
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Cut-off Length Digital Filter Display Range Functions Interface Measuring Method Profiles Roughness Standard Tolerance Sampling Length (L)
(mm)
Measuring Speed
(mm/s)

1,598.68 €

1 5 Days R2 µmλc: 0.08 mm, 0.25 mm, 0.8 mm, 2.5 mm
λs: 2.5 µm, 8 µm
Gauss, 2CR75, PC75-Switchable between 16 languages: Japanese, English, Russian, Slovenian,
Romanian, Bulgarian, Finnish, German, French,
Italian, Spanish, Czech, Polish, Hungarian, Turkish, Swedish
-Differential inductanceRoughness Profile (R), R-Motif, DF-Profile and moreEN ISO, VDA, JIS, ANSI and customize settingsColoured upper / Lower limit-0.25, 0.5, 0.75

Loading...

  1. 1

Basic information

Product Type Surface roughness tester Measuring Range(mm) 16, [S-type] 4.8 Auto-sleep Automatic after 30 seconds
Inch-Metric Metric No. of Sampling Length (L) x 1, x 3, x 5, x L Stylus Diamond Tip
Range(µm) 360 Stylus Tip Radius(µm) 2 Stylus Tip Angle(degree) 60
Cable Length(m) 1 Skid Radius(mm) 40 Traverse(mm) 17.5, 5.6 [S-type]
Detector Measuring Force(mN) 0.75 Mass(g) 500 Power Supply Via AC adapter (DC 7.5 V 1.5 W) built-in or rechargeable battery

This page is Surftest SJ, part number 178-560-13D.
You can find the detail information about specifications and dimensions on part number 178-560-13D.

Variation of this product

Part Number
178-560-11D
178-562-11D
178-564-11D
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Cut-off Length Digital Filter Display Range Functions Interface Measuring Method Profiles Roughness Standard Tolerance Sampling Length (L)
(mm)
Measuring Speed
(mm/s)

1,598.68 €

1 5 Days R2 µmλc: 0.08 mm, 0.25 mm, 0.8 mm, 2.5 mm
λs: 2.5 µm, 8 µm
Gauss, 2CR75, PC75-Switchable between 16 languages:
Japanese, English, German, French, Italian,
Spanish, Portuguese, Czech, Polish, Hungarian,
Turkish, Swedish, Dutch, Korean, Traditional Chinese, Simplified Chinese
-Differential inductanceRoughness Profile (R), R-Motif, DF-Profile and moreEN ISO, VDA, JIS, ANSI and customize settingsColoured upper / Lower limit-0.25, 0.5, 0.75

1,835.53 €

1 5 Days R2 µm, Retract-Drivelc: 0.25 mm, 0.8 mm, 2.5 mm
ls: 2.5 µm, 8 µm
2CR-75%, 2CR-75% (phase corrected)Ra, Rq: 0.01 µm - 100 µm
Ry, Rz, Rt, R3z, Rvk, Rpk, Rk, Rp: 0.02 µm - 350 µm
Vo: 0 - 10 (mm3/cm2)
S, Sm: 2 µm - 4,000 µm
Pc: 2.5/cm - 5,000/cm
Mr 1, Mr 2: 0 - 100%
Mr: 1 - 100%
Switchable between 16 languages: Japanese, English, German, French, Italian,
Spanish, Portuguese, Czech, Polish, Hungarian,
Turkish, Swedish, Dutch, Korean, Traditional Chinese, Simplified Chinese
RS-232 C interface for input/output, DIGIMATIC outputInduction methodPrimary Profile (P), Roughness Profile (R), DIN 4,776DIN, ISO, ANSI, JISUpper / Lower limit0.08, 0.25, 0.8, 2.50.25, 0.5, 0.8

3,138.16 €

1 5 Days R2 µm, S-Drivelc: 0.25 mm, 0.8 mm, 2.5 mm
ls: 2.5 µm, 8 µm
2CR-75%, 2CR-75% (phase corrected)Ra, Rq: 0.01 µm - 100 µm
Ry, Rz, Rt, R3z, Rvk, Rpk, Rk, Rp: 0.02 µm - 350 µm
Vo: 0 - 10 (mm3/cm2)
S, Sm: 2 µm - 4,000 µm
Pc: 2.5/cm - 5,000/cm
Mr 1, Mr 2: 0 - 100%
Mr: 1 - 100%
Switchable between 16 languages: Japanese, English, German, French, Italian,
Spanish, Portuguese, Czech, Polish, Hungarian,
Turkish, Swedish, Dutch, Korean, Traditional Chinese, Simplified Chinese
RS-232 C interface for input/output, DIGIMATIC outputInduction methodPrimary Profile (P), Roughness Profile (R), DIN 4,776DIN, ISO, ANSI, JISUpper / Lower limit0.25, 0.8, 2.50.25, 0.5, 0.8

Tech Support