Tip Stylus M2 Carbide (Part Numbers)

Tip Stylus M2 Carbide
Tip styli are required when detecting threaded or scribed features or specific shapes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651098

Part Number
K651098
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

114.47 €

1 5 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 3 Base Material Stainless steel
Description Protocol System 01-M2-WC30°-L10-ML3-SWC1,5-BS3 Qmark Code No. TM2-S30-C  Renishaw Code No. A-5000-7813
Shaft Stem Material Carbide Stem Diameter(inch) 1.4 Thread M2
Mass(g) 0.37 Effective Measurement Length(mm) 3

This page is Tip Stylus M2 Carbide, part number K651098.
You can find the detail information about specifications and dimensions on part number K651098.

Tech Support