Stylus M4 Silicon Nitride Ball, Stainless Steel Stem (K651603)

Stylus M4 Silicon Nitride Ball, Stainless Steel Stem K651603

Product Details:

Manufacturer part number: K651603

Brand: MITUTOYO

Price: 73.42

Delivery time: 60 Days


Technical Data:

Ball Diameter: 2 mm

Description Protocol System: 01-M4-SiNi2-L19-ML9,2-SS1,4-BS7

ITP Code No.: TI M4 S20 07 020

Renishaw Code No.: A-5003-5728

Stem Diameter: 1.4 inch


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651603

Part Number
K651603
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

73.42 €

1 60 Days 201-M4-SiNi2-L19-ML9,2-SS1,4-BS7TI M4 S20 07 020A-5003-57281.42.29.2

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Diameter(mm) 7 Base Material Stainless steel Shaft Stem Material Stainless steel
Thread M4 Tool Bore Diameter(mm) 2

This page is Stylus M4 Silicon Nitride Ball, Stainless Steel Stem, part number K651603.
You can find the detail information about specifications and dimensions on part number K651603.

Variation of this product

Part Number
K651604
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

66.32 €

1 60 Days 401-M4-SiNi4-L18-ML13,7-SS3-BS7TI M4 S40 07 020A-5003-572932.113.7

Tech Support