Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K651592 |
K651593 |
K651594 |
K651595 |
K651596 |
K651597 |
K651598 |
K651599 |
K651600 |
K651601 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Diameter (mm) | Description Protocol System | ITP Code No. | Qmark Code No. | Renishaw Code No. | Thread | Tool Bore Diameter (mm) | Mass (g) | Effective Measurement Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
97.11 € | 1 | 5 Days | 3 | 01-M4-R3-L50-ML38,5-SWC2-BS7 | TH M4 030 07 051 | TM4-3051.5 | A-5003-3680 | M4 | 2 | 4.62 | 38.5 | |||
76.97 € | 1 | 60 Days | 1 | 01-M4-R1-L20-ML10-SWC0.7-BS7 | TH M4 010 R7 020 | TM4-1020.5-DS.7 | A-5003-4792 | M4 | 2 | 2.44 | 10 | |||
78.39 € | 1 | 5 Days | 3 | 01-M4-R3-L20-ML8,5-SWC2-BS7 | TH M4 030 07 021 | TM4-3021.5 | A-5003-4793 | M3 | 1.3 | 3.32 | 8.5 | |||
78.39 € | 1 | 60 Days | 4 | 01-M4-R4-L20-ML8,5-SWC2-BS7 | TH M4 040 07 022 | TM4-4022 | A-5003-4794 | M4 | 2 | 3.47 | 8.5 | |||
83.61 € | 1 | 60 Days | 5 | 01-M4-R5-L20-ML7,9-SWC2,5-BS7 | TH M4 050 07 022 | TM4-5022.5 | A-5003-4795 | M4 | 2 | 4.34 | 7.9 | |||
83.61 € | 1 | 60 Days | 6 | 01-M4-R6-L20-ML10.7-SWC2,5-BS7 | TH M4 060 07 023 | TM4-6023 | A-5003-4796 | M4 | 2 | 4.54 | 10.7 | |||
94.74 € | 1 | 5 Days | 2 | - | TH M4 020 07 051 | TM4-2051 | A-5003-4797 | M4 | - | 10 | 40 | |||
110.13 € | 1 | 60 Days | 4 | 01-M4-R4-L50-ML38,5-SWC2-BS7 | TH M4 040 07 052 | TM4-4052 | A-5003-4799 | M4 | 2 | 4.82 | 38.5 | |||
90.59 € | 1 | 60 Days | 5 | 01-M4-R5-L50-ML37,9-SWC2,5-BS7 | TH M4 050 07 052 | TM4-5052.5 | A-5003-4800 | M4 | 2 | 6.06 | 37.9 | |||
90.59 € | 1 | 60 Days | 6 | 01-M4-R6-L50-ML40.7-SWC2,5-BS7 | TH M4 060 07 053 | TM4-6053 | A-5003-4801 | M4 | 2 | 6.66 | 40.7 |
Loading...
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Ruby |
---|---|---|---|---|---|
Base Diameter(mm) | 7 | Base Material | Stainless steel | Shaft Stem Material | Carbide |
Configure
Basic Attributes
Ball Diameter(mm)
Description Protocol System
ITP Code No.
Qmark Code No.
Renishaw Code No.
Thread
Tool Bore Diameter(mm)
Type
Filter by standard shipping days
Optional Attributes