Stylus M3 Zirconium Oxide, Carbon Fiber Stem (Part Numbers)

Stylus M3 Zirconium Oxide, Carbon Fiber Stem
Straight styli are used to detect easily reachable features on the measured surface. Because of the specific surface properties of contact points made of zirconium oxide - a ceramic compound with high wear resistance – they are acknowledged as the best choice for aggressive scanning of abrasive surfaces, such as workpieces made of cast iron. Zirconium oxide provides a smooth and frictionless sliding performance on rough surfaces. Carbon fibre, the very lightweight and extremely stiff high quality material, with a thermal expansion coefficient close to zero, is particularly suitable for the manufacture and application of long styli and extensions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650275

Part Number
K650275
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

154.54 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Zirconium oxide
Ball Diameter(mm) 6 Base Diameter(mm) 4 Base Material Stainless steel
Description Protocol System 01-M3-Zr6-L100-ML100-SCFC4-BS4 ITP Code No. TC M3 Z60 04 103 Qmark Code No. TM3-60103-G-Z
Renishaw Code No. A-5003-5741 Shaft Stem Material Carbon fibre Stem Diameter(inch) 4
Thread M3 Tool Bore Diameter(mm) 1.3 Mass(g) 2.89
Effective Measurement Length(mm) 100

This page is Stylus M3 Zirconium Oxide, Carbon Fiber Stem, part number K650275.
You can find the detail information about specifications and dimensions on part number K650275.

Tech Support