Stylus M3 Silicon Nitride Ball, Stainless Steel Stem (K651787)

Stylus M3 Silicon Nitride Ball, Stainless Steel Stem K651787

Product Details:

Manufacturer part number: K651787

Brand: MITUTOYO

Price: 146.84

Delivery time: 5 Days


Technical Data:

Ball Diameter: 5 mm

Base Diameter: 4 mm

Description Protocol System: -

ITP Code No.: TI M3 S50 R4 023

Qmark Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651787

Part Number
K651787
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

146.84 €

1 5 Days 54-TI M3 S50 R4 023-A-5003-66952.5-217

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Material Stainless steel Shaft Stem Material Stainless steel Thread M3

This page is Stylus M3 Silicon Nitride Ball, Stainless Steel Stem, part number K651787.
You can find the detail information about specifications and dimensions on part number K651787.

Variation of this product

Part Number
K651560
K651561
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

92.37 €

1 60 Days 4401-M3-SiNi4-L21-ML17,2-SS2,5-BS4TI M3 S40 04 023TM3-4023-S-SNA-5003-50612.51.31.417.2

92.37 €

1 5 Days 2-01-M3-SN2-L21-ML9,8-SS1,4-BS4TI M3 S20 04 022TM3-2022-S-SNA-5003-57231.41.3-9.8

Tech Support