Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K651563 |
K651575 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Diameter (mm) | Description Protocol System | ITP Code No. | Qmark Code No. | Renishaw Code No. | Mass (g) | Effective Measurement Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
120.79 € | 1 | 60 Days | 4 | 01-M3-SiNi4-L50-ML46-SCER2-BS4 | TK M3 S40 04 052 | TM3-4052-C-SN | A-5003-5725 | 1.27 | 46 | |||
106.58 € | 1 | 5 Days | 3 | 01-M3-SiNi3-L50-ML43-SCER2-BS3 | TK M3 S30 04 051 | TM3-3051.5-C-SN | A-5004-1989 | 10 | 43 |
Loading...
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Silicon nitride |
---|---|---|---|---|---|
Base Diameter(mm) | 4 | Base Material | Stainless steel | Shaft Stem Material | Ceramic |
Stem Diameter(inch) | 2 | Thread | M3 | Tool Bore Diameter(mm) | 1.3 |
Configure
Basic Attributes
Ball Diameter(mm)
Description Protocol System
ITP Code No.
Qmark Code No.
Renishaw Code No.
Type
Filter by standard shipping days
Optional Attributes