Stylus M3 Silicon Nitride Ball, Carbon Fiber Stem (K651301)

Stylus M3 Silicon Nitride Ball, Carbon Fiber Stem K651301

Product Details:

Manufacturer part number: K651301

Brand: MITUTOYO

Price: 121.05

Delivery time: 5 Days


Technical Data:

Ball Diameter: 4 mm

Description Protocol System: 01-M3-SN4-L21-ML13,5-SCFC3-BS4

ITP Code No.: -

Qmark Code No.: -

Renishaw Code No.: A-5003-5977


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651301

Part Number
K651301
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

121.05 €

1 5 Days 401-M3-SN4-L21-ML13,5-SCFC3-BS4--A-5003-597731.30.8813.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Diameter(mm) 4 Base Material Stainless steel Shaft Stem Material Carbon fibre
Thread M3

This page is Stylus M3 Silicon Nitride Ball, Carbon Fiber Stem, part number K651301.
You can find the detail information about specifications and dimensions on part number K651301.

Variation of this product

Part Number
K651304
K651564
K651577
K651793
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

125.00 €

1 5 Days 501-M3-SN5-L21-ML21-SCFC3-BS4--A-5003-597831.30.9121

148.03 €

1 60 Days 601-M3-SiNi6-L75-ML75-SCFC4-BS4TC M3 S60 04 078TM3-6078-G-SN A-5003-572641.32.4875

229.74 €

1 5 Days 601-M3-SiNi6-L75-ML75-SCFC4-BS4-TM3-6078-G-SNA-5003-57264-2.475

185.92 €

1 60 Days 601-M3--SiN6-L100-ML100-SCFC4-BS4TC M3 S60 04 103TM3-60103-G-SNA-5003-572741.32.9100

Tech Support