Stylus M3 Ruby Ball, Stainless Steel Stem (K651146)

Stylus M3 Ruby Ball, Stainless Steel Stem K651146

Product Details:

Manufacturer part number: K651146

Brand: MITUTOYO

Price: 40.26

Delivery time: 5 Days


Technical Data:

Ball Diameter: 1 mm

Base Diameter: 4 mm

Description Protocol System: 01-M3-R1-L21-ML4-SS0.7-BS4

ITP Code No.: TI M3 010 04 021

Qmark Code No.: TM3-1021-S 


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651146

Part Number
K651146
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Romer Code No. Shaft Stem Material Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

40.26 €

1 5 Days 1401-M3-R1-L21-ML4-SS0.7-BS4TI M3 010 04 021TM3-1021-S A-5000-3551--0.71.054

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Thread M3 Tool Bore Diameter(mm) 1.3

This page is Stylus M3 Ruby Ball, Stainless Steel Stem, part number K651146.
You can find the detail information about specifications and dimensions on part number K651146.

Variation of this product

Part Number
K651147
K651148
K651149
K651150
K651151
K651152
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Romer Code No. Shaft Stem Material Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

34.34 €

1 5 Days 2401-M3-R2-L21-ML8-SS1,4-BS4TI M3 020 04 022TM3-2022-SA-5000-3552NCA7-7-18998Stainless steel1.41.068

35.53 €

1 5 Days 3401-M3-R3-L21-ML12-SS1,5-BS4TI M3 030 04 022TM3-3022-SA-5000-3553NCA7-7-19997Stainless steel1.50.9612

36.71 €

1 5 Days 4401-M3-R4-L21-ML17-SS2,5-BS4TI M3 040 04 023TM3-4023-SA-5000-7606-Stainless steel2.51.3817

40.26 €

1 5 Days 5401-M3-R5-L21-ML21-SS2,5-BS4TI M3 050 R4 023TM3-5023-S A-5000-7630-Stainless steel2.51.4821

37.89 €

1 5 Days 4401-M3-R4-L31-ML27-SS2,5-BS4TI M3 040 04 033TM3-4033-S A-5000-3554-Stainless steel2.51.7827

41.45 €

1 5 Days 5-01-M3-R5-L31-ML31-SS4TI M3 050 R4 033TM3-5033-S A-5000-7648-Stainless steel-2.61-

Tech Support