Stylus M3 Ruby Ball, Ceramic Stem (K651136)

Stylus M3 Ruby Ball, Ceramic Stem K651136

Product Details:

Manufacturer part number: K651136

Brand: MITUTOYO

Price: 69.74

Delivery time: 60 Days


Technical Data:

Ball Diameter: 4 mm

Base Diameter: 4 mm

Description Protocol System: 01-M3-R4-L21-ML17-SCER2-BS4

Hexagon: -

ITP Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651136

Part Number
K651136
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

69.74 €

1 60 Days 4401-M3-R4-L21-ML17-SCER2-BS4----20.9816.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Shaft Stem Material Carbide Thread M3
Tool Bore Diameter(mm) 1.3

This page is Stylus M3 Ruby Ball, Ceramic Stem, part number K651136.
You can find the detail information about specifications and dimensions on part number K651136.

Variation of this product

Part Number
K651135
K651137
K651138
K651139
K651140
K651141
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

57.89 €

1 5 Days 6401-M3-R6-L10-ML10-SWC2-BS4----20.8610

56.58 €

1 5 Days 5401-M3-R5-L21-ML21-SCER2-BS4----2121

102.63 €

1 5 Days 8401-M3-R8-L21-ML21-SCER3-BS4----21.8921

63.16 €

1 5 Days 5401-M3-R5-L29,5-ML29,5-SCER2-BS4----21.3329.5

60.53 €

1 5 Days 4401-M3-R4-L30-ML27-SCER2-BS4----20.8927

72.37 €

1 5 Days 4401-M3-R4-L40-ML36-SCER2-BS4---A-5004-015421.1335.5

Tech Support