Stylus M3 Ruby Ball, Carbon Fiber Stem (K651297)

Stylus M3 Ruby Ball, Carbon Fiber Stem K651297

Product Details:

Manufacturer part number: K651297

Brand: MITUTOYO

Price: 76.32

Delivery time: 5 Days


Technical Data:

Ball Diameter: 3 mm

Base Diameter: 4 mm

Description Protocol System: 01-M3-R3-L21-ML14,7-SCFC2-BS4

Hexagon: -

ITP Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651297

Part Number
K651297
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

76.32 €

1 5 Days 3401-M3-R3-L21-ML14,7-SCFC2-BS4---A-5003-5970-0.7614.7

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Material Stainless steel Shaft Stem Material Carbon fibre Thread M3
Tool Bore Diameter(mm) 1.3

This page is Stylus M3 Ruby Ball, Carbon Fiber Stem, part number K651297.
You can find the detail information about specifications and dimensions on part number K651297.

Variation of this product

Part Number
K651298
K651299
K651300
K651302
K651303
K651305
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Base Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

80.26 €

1 5 Days 4401-M3-R4-L21-ML13,5-SCFC3-BS4---A-5003-597130.8813.5

89.47 €

1 5 Days 4401-M3-R4-L31-ML23,5-SCFC3-BS4---A-5003-597230.9523.5

94.74 €

1 5 Days 4401-M3-R4-L40-ML32,5-SCFC3-BS4---A-5003-59733132.5

105.26 €

1 5 Days 5401-M3-R5-L21-ML21-SCFC3-BS4---A-5003-597530.9121

109.21 €

1 5 Days 5401-M3-R5-L50-ML50-SCFC3-BS4---A-5003-597431.1150

119.74 €

1 5 Days 6401-M3-R6-L50-ML50-SCFC4-BS4---A-5003-5976-1.7650

Tech Support