Manufacturer part number: K651429
Brand: MITUTOYO
Price: 106.58 €
Delivery time: 5 Days
Ball Diameter: 2 mm
Description Protocol System: 01-M2-Z2-L20-ML15-SWC1-BS3
Renishaw Code No.: -
Stem Diameter: 1 inch
Mass: 0.45 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K651429
Part Number
|
---|
K651429 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ball Diameter (mm) | Description Protocol System | Renishaw Code No. | Stem Diameter (inch) | Mass (g) | Effective Measurement Length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
106.58 € | 1 | 5 Days | 2 | 01-M2-Z2-L20-ML15-SWC1-BS3 | - | 1 | 0.45 | 15 |
Loading...
Product Type | Data equipment related goods | Ball Grade DIN 5401 | Grade 5 | Ball Material | Zirconium oxide |
---|---|---|---|---|---|
Base Diameter(mm) | 3 | Base Material | Stainless steel | Shaft Stem Material | Carbide |
Thread | M2 | Tool Bore Diameter(mm) | 1.3 |
This page is Stylus M2 Zirconium Oxide Ball, Carbide Stem, part number K651429.
You can find the detail information about specifications and dimensions on part number K651429.
Configure
Basic Attributes
Renishaw Code No.
Type
Ball Diameter(mm)
Description Protocol System
Stem Diameter(inch)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K651426 |
K651427 |
K651428 |
K651430 |
K651431 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Ball Diameter (mm) | Description Protocol System | Renishaw Code No. | Stem Diameter (inch) | Mass (g) | Effective Measurement Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
125.00 € | 1 | 60 Days | 1 | 01-M2-Z1-L10-ML6-SWC0.8-BS3 | - | 0.8 | 0.25 | 6 | |||
128.95 € | 1 | 5 Days | 1 | 01-M2-Z1-L20-ML-7-SWC0.7-BS3 | A-5004-0435 | 0.7 | 0.48 | 7 | |||
98.68 € | 1 | 5 Days | 2 | 01-M2-Z2-L10-ML6-SWC1-BS3 | - | 1 | 0.35 | 6 | |||
111.84 € | 1 | 60 Days | 3 | 01-M2-Z3-L20-ML17-SWC1,5-BS3 | - | 1.5 | 0.72 | 17 | |||
85.53 € | 1 | 5 Days | 3 | 01-M2-Z3-L30-ML27,5-SWC2-BS3 | - | 2 | 1.46 | 27.5 |