Stylus M2 Silicon Nitride Ball, Carbide Stem (K651809)

Stylus M2 Silicon Nitride Ball, Carbide Stem K651809

Product Details:

Manufacturer part number: K651809

Brand: MITUTOYO

Price: 79.34

Delivery time: 5 Days


Technical Data:

Ball Diameter: 2 mm

Description Protocol System: 01-M2-SiN2-L40-ML32,5-SWC1,5-BS3

ITP Code No.: -

Qmark Code No.: TM2-2041-SN

Renishaw Code No.: A-5003-7269


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651809

Part Number
K651809
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

79.34 €

1 5 Days 201-M2-SiN2-L40-ML32,5-SWC1,5-BS3-TM2-2041-SNA-5003-7269M31.31.2732.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Silicon nitride
Base Diameter(mm) 3 Base Material Stainless steel Shaft Stem Material Carbide

This page is Stylus M2 Silicon Nitride Ball, Carbide Stem, part number K651809.
You can find the detail information about specifications and dimensions on part number K651809.

Variation of this product

Part Number
K651576
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

118.42 €

1 60 Days 1.5-TH M2 S15 03 021TM2-1520.75-S-SNA-5004-1925M2-1012.35

Tech Support