Stylus M2 Ruby Ball, Ceramic Stem (Part Numbers)

Stylus M2 Ruby Ball, Ceramic Stem
Straight styli are used to detect easily reachable features on the measured surface. Ruby, as the hardest of all stylus tip materials, is the perfect choice for most applications. The very lightweight and extremely stiff character of ceramic materials and its low thermal expansion, makes it the ideal material, especially for long stems and extensions. The brittle characteristic can protect probes from the effects of crash. Because of the adhesive material build up, the scanning of aluminium surfaces with ruby tips is not recommended.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K651003
K651004
K651005
K651006
K651007
K651008
K651009
K651010
K651011
K651231
K651232
K651325
K651327
K651328
K651543
K651551
K651553
K651554
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Diameter
(mm)
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Mass
(g)
Effective Measurement Length
(mm)

54.47 €

1 5 Days 601-M2-R6-L10-ML10-SS2-BS3---20.6910

57.89 €

1 5 Days 401-M2-R4-L20-ML20-SS2-BS3---20.5120

52.11 €

1 5 Days 501-M2-R5-L20-ML20-SS2-BS3---20.6320

106.45 €

1 60 Days 401-M2-R4-L30-ML30-SS2-BS3TK M2 040 03 032TM2-4032-CA-5003-137020.6730

87.11 €

1 5 Days 501-M2-R5-L30-ML30-SS2-BS3---20.7930

97.37 €

1 5 Days 401-M2-R4-L40-ML40-SS2-BS3---20.7740

92.63 €

1 5 Days 301-M2-R3-L50-ML47,5-SS2-BS3TK M2 030 03 051TM2-3051.5-CA-5003-006420.8447.5

92.63 €

1 5 Days 401-M2-R4-L50-ML50-SS2-BS3TK M2 040 03 052TM2-4052-CA-5003-006520.950

92.63 €

1 5 Days 501-M2-R5-L50-ML50-SS2,5-BS3TK M2 050 03 053-A-5003-00662.51.350

56.58 €

1 5 Days 401-M2-R4-L10-ML10-SCER2-BS3---20.3810

60.53 €

1 5 Days 501-M2-R5-L10-ML10-SCER2-BS3---20.6510

126.32 €

1 5 Days 301-M2-R3-L83,5-ML68,5-SCER2-BS3---21.5670

76.32 €

1 5 Days 401-M2-R4-98-ML98-SCER3-BS3---32.9198

81.71 €

1 5 Days 501-M2-R5-97,5-ML97,5-SCER3-BS3---32.9997.5

86.45 €

1 5 Days 601-M2-R6-L50-ML50-SCER2,5-BS3TK M2 060 03 053TM2-6053-CA-5003-04702.51.550

87.04 €

1 60 Days 301-M2-R3-L30-ML27-SCER2-BS3TK M2 030 03 031TM2-3031.5-CA-5003-417720.5927

78.39 €

1 5 Days 501-M2-R5-L30-ML30-SCER2,5-BS3TK M2 050 03 032TM2-5032.5-CA-5003-47792.50.9330

83.37 €

1 60 Days 601-M2-R6-L30-ML30-SCER2,5-BS3TK M2 060 03 033TM2-6033-CA-5003-47802.51.130

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Ruby
Base Diameter(mm) 3 Base Material Stainless steel Shaft Stem Material Ceramic
Thread M2 Tool Bore Diameter(mm) 1.3

Tech Support