Stylus M2 Diamond Coated Ball (K650241)

Stylus M2 Diamond Coated Ball K650241

Product Details:

Manufacturer part number: K650241

Brand: MITUTOYO

Price: 630.00

Delivery time: 60 Days


Technical Data:

Additional Spec: Ø1 mm, titanium base Ø11 mm, L22 mm, ML13 mm

Ball Diameter: 1.05 mm

Base Diameter: 11 mm

Base Material: Titanium

Description Protocol System: 01-M5-DC1,05-L22-ML13/4,7-SWC1/0.8-BTi11


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650241

Part Number
K650241
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Length
(mm)
Qmark Code No. Shaft Diameter
(mm)
Shaft Diameter 1
(mm)
Shaft Stem Material Stem
(mm)
Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

630.00 €

1 60 Days Ø1 mm, titanium base Ø11 mm, L22 mm, ML13 mm1.0511Titanium01-M5-DC1,05-L22-ML13/4,7-SWC1/0.8-BTi1122-10.8Carbide--M53.16.3913

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Grade DIN 5401 Grade 5 Ball Material Diamond coated SiC

This page is Stylus M2 Diamond Coated Ball, part number K650241.
You can find the detail information about specifications and dimensions on part number K650241.

Variation of this product

Part Number
K650240
K650242
K650243
K650244
K650245
K650246
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Ball Diameter
(mm)
Base Diameter
(mm)
Base Material Description Protocol System Length
(mm)
Qmark Code No. Shaft Diameter
(mm)
Shaft Diameter 1
(mm)
Shaft Stem Material Stem
(mm)
Stem Diameter
(inch)
Thread Tool Bore Diameter
(mm)
Mass
(g)
Effective Measurement Length
(mm)

630.00 €

1 60 Days -1.054Stainless steel01-M3-DC1,05-L21,5-ML8,5/4,5-SWC1/0.8-BS421.5-10.8Carbide-1M31.30.998.5

630.00 €

1 60 Days -1.053Stainless steel01-M2-DC1,05-L10-ML6-SWC0.8-BS310-0.7-Carbide-0.7M21.30.256

630.00 €

1 60 Days -1.053Stainless steel01-M2-DC1,05-L20-ML7-SWC0.7-BS320-0.8-CarbideCarbide8M21.30.57

630.00 €

1 60 Days -1.054Stainless steel01-M3-DC1,05-L10-ML5-SWC0.8-BS410-0.8-Carbide-0.8M31.30.535

630.00 €

1 60 Days -2.053Stainless steel01-M2-DC2,05-L20-ML15-SWC1-BS320-1-Carbide-1M21.30.4515

630.00 €

1 60 Days -2.054Stainless steel01-M3-DC2,05-L20-ML12,5-SWC1,5-BS420-1.5-Carbide-1.5M31.31.0812.5

Tech Support