Manufacturer part number: K551303
Brand: MITUTOYO
Price: 277.63 €
Delivery time: 60 Days
Component Type: Build-up component
Description: Hydraulic articulated stand in connection with e.g. Clamping hand or mounting brackets, for easy and quick positioning of workpieces in the measuring volume of the CMM.
Length 1: 204.3 mm
Product Line: eco-fix, eco-fixplus
Thread 1: M6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551303
Part Number
|
---|
K551303 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Component Type | Description | Length 1 (mm) | Product Line | Thread 1 | Units | Width 1 (mm) | Mass (g) | Application | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
277.63 € | 1 | 60 Days | Build-up component | Hydraulic articulated stand in connection with e.g. Clamping hand or mounting brackets, for easy and quick positioning of workpieces in the measuring volume of the CMM. | 204.3 | eco-fix, eco-fixplus | M6 | 1 | 66 | 300 | CMM |
Loading...
Product Type | Data equipment related goods |
---|
This page is Hydraulic Articulated Stand, part number K551303.
You can find the detail information about specifications and dimensions on part number K551303.
Configure
Basic Attributes
Type
Component Type
Description
Length 1(mm)
Product Line
Thread 1
Units
Width 1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K551332 |
K551335 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Component Type | Description | Length 1 (mm) | Product Line | Thread 1 | Units | Width 1 (mm) | Mass (g) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
227.37 € | 1 | 60 Days | - | Articulated stand SIn connection with clamping hand K550717 or mounting brackets for quick and easy positioning of workpieces in the measuring volume of the CMM. | - | - | - | - | - | 0 | - | |||
440.53 € | 1 | 60 Days | - | Articulated stand LDirectly mount M6 components or use mounting bracket K551045 for quick and easy positioning of workpieces in the measuring volume of the CMM. | - | - | - | - | - | 0 | - |