Digital Indicator ID-S, ANSI/AGD (543-793B-10)

Digital Indicator ID-S, ANSI/AGD 543-793B-10

Product Details:

Manufacturer part number: 543-793B-10

Brand: MITUTOYO

Price: 348.00

Delivery time: 5 Days


Technical Data:

Additional Spec: Flat Back Plate

Digital Step: 0.0001 inch

Digital Step: 0.001 mm

H MPE (Hysteresis): 0.0001 inch

H MPE (Hysteresis): 0.002 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

543-793B-10

Part Number
543-793B-10
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force
(N)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Range
(mm)
Mass
(g)

348.00 €

1 5 Days Flat Back Plate0.00010.0010.00010.002±0.00010.003-0.00010.00212.7140

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Power supply 1 battery SR44 Alarm Low voltage, sensor error, ABS data composition error
Battery Life Approx. 18000 hours (0.001 mm type), approx. 20000 hours (0.01 mm type) Contact Point Carbide ball, thread: No.4-48UNF Counting Direction Switchable Yes
Digimatic Data Output Yes Digital Scale Electrostatic capacitance type absolute linear encoder Digital/Analog Digital
Display LCD, character height 9 mm Inch/Metric Switchable Yes Inch-Metric Inch/Metric
Max. Response Speed Unlimited Measuring Force MPL(N) ≤1.5 ON/OFF Yes
ORIGIN (ABS-Zero) Yes Protection IP42 Range(inch) 0.5
Remarks This digital indicator has data output but no integrated data button so for USB Input Tool Direct Cable (see optional accessory) the USB-ITPAK Software is required. Type ASME/ANSI/AGD Standard Stem Diameter(mm) 9.52

This page is Digital Indicator ID-S, ANSI/AGD, part number 543-793B-10.
You can find the detail information about specifications and dimensions on part number 543-793B-10.

Variation of this product

Part Number
543-783B-10
543-792
543-792B-10
543-793-10
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Digital Step
(inch)
Digital Step
(mm)
H MPE (Hysteresis)
(inch)
H MPE (Hysteresis)
(mm)
Max. Permissible Error E MPE (Total Range)
(inch)
Max. Permissible ErrorE MPE (Total Range)
(mm)
Measuring Force
(N)
R MPE (Repeatability)
(inch)
R MPE (Repeatability)
(mm)
Range
(mm)
Mass
(g)

181.00 €

1 5 Days Flat Back Plate0.00050.010.0010.02±0.0010.02-0.00050.010.504140

369.00 €

1 5 Days Lug Back0.000050.0010.00010.002±0.00010.003-0.00010.00212.7150

348.00 €

1 60 Days Flat Back Plate0.000050.0010.00010.002±0.00010.003-0.00010.0020.5140

348.00 €

1 5 Days Lug Back Plate0.00010.0010.00010.002±0.00010.003≤1.50.00010.00212.7150

Tech Support