Digimatic Cable, Straight (06AGL011)

Digimatic Cable, Straight 06AGL011

Product Details:

Manufacturer part number: 06AGL011

Brand: MITUTOYO

Price: 79.00

Delivery time: 5 Days


Technical Data:

Cable Length: 1 m

Mass: 60 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

06AGL011

Part Number
06AGL011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)
Mass
(g)

79.00 €

1 5 Days 160

Loading...

  1. 1

Basic information

Product Type Connection Cable Data Input 1x Digimatic, Digimatic 2 or Digimatic S1

This page is Digimatic Cable, Straight, part number 06AGL011.
You can find the detail information about specifications and dimensions on part number 06AGL011.

Variation of this product

Part Number
06AGL021
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)
Mass
(g)

84.00 €

1 60 Days 236

Tech Support