Cubical stylus Holder M5, Aluminium (K650498)

Cubical stylus Holder M5, Aluminium K650498

Product Details:

Manufacturer part number: K650498

Brand: MITUTOYO

Price: 111.84

Delivery time: 60 Days


Technical Data:

Additional Spec: square length 20.0 mm

Description Protocol System: 10-5-M5-L10-BAl

Hexagon: -

ITP Code No.: WA M5 000 20 000

Qmark Code No.: WM5-20


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650498

Part Number
K650498
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Additional Spec Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

111.84 €

1 60 Days square length 20.0 mm10-5-M5-L10-BAl-WA M5 000 20 000WM5-20A-5555-0192A-5003-0855602030-8362-00020

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Material Aluminium Thread M5
Thread 1 M5

This page is Cubical stylus Holder M5, Aluminium, part number K650498.
You can find the detail information about specifications and dimensions on part number K650498.

Variation of this product

Part Number
K650499
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Additional Spec Description Protocol System Hexagon ITP Code No. Qmark Code No. Renishaw Code No. Renishaw Code No. Old Zeiss Code No. Mass
(g)

102.63 €

1 5 Days square length 15.0 mm10-5-M5-L15-BAlM00-114-101-000WA M5 000 15 000WM5-15A-5003-0854-602030-8363-0007.5

Tech Support