5-way Stylus Holder M5 (K650128)

5-way Stylus Holder M5 K650128

Product Details:

Manufacturer part number: K650128

Brand: MITUTOYO

Price: 73.68

Delivery time: 5 Days


Technical Data:

Description Protocol System: 10-5-M5-L10-BS11-BH1

ITP Code No.: KH M5 000 11 010

Qmark Code No.: PH-100

Renishaw Code No.: A-5555-0105

Zeiss Code No.: 600341-8367-000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650128

Part Number
K650128
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

73.68 €

1 5 Days 10-5-M5-L10-BS11-BH1KH M5 000 11 010PH-100A-5555-0105600341-8367-0005.73

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Base Diameter(mm) 11 Base Material Stainless steel
Thread M5 Tool Bore Diameter(mm) 3.1

This page is 5-way Stylus Holder M5, part number K650128.
You can find the detail information about specifications and dimensions on part number K650128.

Variation of this product

Part Number
K650122
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Description Protocol System ITP Code No. Qmark Code No. Renishaw Code No. Zeiss Code No. Mass
(g)

73.68 €

1 5 Days 10-5-M5-L10-BS11-BH1,5---600342-8368-0005.62

Tech Support