4-way Stylus M2 Ruby Ball, Carbide Stem (K651454)

4-way Stylus M2 Ruby Ball, Carbide Stem K651454

Product Details:

Manufacturer part number: K651454

Brand: MITUTOYO

Price: 201.32

Delivery time: 5 Days


Technical Data:

Ball Grade DIN 5401: -

Ball Diameter: 1 mm

Description Protocol System: 04-M2-R1-L210-ML7,5/7,5-SWC0.7-BS3

Hexagon: -

ITP Code No.: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K651454

Part Number
K651454
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

201.32 €

1 5 Days -104-M2-R1-L210-ML7,5/7,5-SWC0.7-BS3---STR2-1020A-5003-47880.71.3000000-1776-9410.877.5

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Ball Material Ruby Base Diameter(mm) 3
Base Material Stainless steel Shaft Stem Material Carbide Thread M2
Thread 1 M2

This page is 4-way Stylus M2 Ruby Ball, Carbide Stem, part number K651454.
You can find the detail information about specifications and dimensions on part number K651454.

Variation of this product

Part Number
K650157
K651052
K651452
K651453
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Ball Grade DIN 5401 Ball Diameter
(mm)
Description Protocol System Hexagon ITP Code No. Diameter
(mm)
Qmark Code No. Renishaw Code No. Stem Diameter
(inch)
Tool Bore Diameter
(mm)
Zeiss Code No. Mass
(g)
Effective Measurement Length
(mm)

201.32 €

1 5 Days Grade 51-3969423--STR2-1020A-5003-47880.71.3-636

227.63 €

1 5 Days Grade 5104-M2-R1-L10-ML2,5/6-SWC0.7-BS3-SI M2 010 05 011 *3STR2-1010 A-5000-78110.7--0.52.5

261.71 €

1 5 Days -0.504-M2-R0.5-L10-ML7,5/2,5-SWC0.3-BS3---STR2-0510A-5003-40110.31.3000000-1776-9390.727.5

270.00 €

1 5 Days -0.504-M2-R0.5-L20-ML7,5/7-SWC0.3-BS3---STR2-0520A-5003-47870.31.3000000-1776-9400.747.5

Tech Support