Support element with thrust pin, carbon steel (02334) (02334-08037)

Support element with thrust pin, carbon steel (02334) 02334-08037

Product Details:

Manufacturer part number: 02334-08037

Brand: NORELEM

Price: 112.66

Delivery time: 4 Days


Technical Data:

B=Width: 22 mm

D=outside diameter: 16 mm

F: 6000 N

G=Thread: M8x15

H=total height: 47 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02334-08037

Part Number
02334-08037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
D=outside diameter
(mm)
F
(N)
G=Thread H=total height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M N
(mm)
Spring force initial pressure F1 approx.
(N)
Tightening torque Mounting screws
(Nm)
Weight (ERP)
(kg)

112.66 €

1 4 Days 22166000M8x1547372021.150161020M8x20M87140.2832

Loading...

  1. 1

Basic information

Component material high carbon steel Item Support Element Main material high carbon steel
Surface finish body black oxidised Surface finish component tempered, black oxidised Version 1 with thrust pin
RoHS yes

This page is Support element with thrust pin, carbon steel (02334), part number 02334-08037.
You can find the detail information about specifications and dimensions on part number 02334-08037.

Variation of this product

Part Number
02334-06029
02334-12047
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
D=outside diameter
(mm)
F
(N)
G=Thread H=total height
(mm)
H1=Height
(mm)
H2
(mm)
H3
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M N
(mm)
Spring force initial pressure F1 approx.
(N)
Tightening torque Mounting screws
(Nm)
Weight (ERP)
(kg)

105.63 €

1 4 Days 19124000M6x1035291517.63813815M6x16M667.50.1480

169.92 €

1 4 Days 32259000M12x2057472728.375251530M12x30M1211220.7908

Tech Support