Manufacturer part number: 03270-10
Brand: NORELEM
Price: 83.79 €
Delivery time: 4 Days
D3: 30 mm
Spring force F approx.: 10 N
Weight (ERP): 0.0282 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03270-10
D=Thread | M8 | D1(mm) | 11 | D2(mm) | 20 |
---|---|---|---|---|---|
H=Height(mm) | 15.5 | H1(mm) | 5.8 | Item | Slot Key |
Main material | mild steel | Surface finish body | case-hardened, black oxidised and ground | T(mm) | 6.4 |
Version 1 | cylindrical | RoHS | yes |
This page is Slot key cylindrical mild steel (03270), part number 03270-10.
You can find the detail information about specifications and dimensions on part number 03270-10.
Part Number |
---|
03270-12 |
03270-14 |
03270-16 |
03270-18 |
03270-20 |
03270-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D3 (mm) | Spring force F approx. (N) | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|
86.64 € | 1 | 4 Days | 30 | 12 | 0.0380 | ||
72.63 € | 1 | 4 Days | 30 | 14 | 0.0410 | ||
73.69 € | 1 | 4 Days | 30 | 16 | 0.0350 | ||
75.94 € | 1 | 4 Days | 30 | 18 | 0.0450 | ||
79.64 € | 1 | 4 Days | 36 | 20 | 0.0504 | ||
81.53 € | 1 | 4 Days | 40 | 22 | 0.0560 |