Toe clamp, form A, carbon steel (04482) (04482-0808)

Toe clamp, form A, carbon steel (04482) 04482-0808

Product Details:

Manufacturer part number: 04482-0808

Brand: NORELEM

Price: 164.68

Delivery time: 4 Days


Technical Data:

B=Width: 65 mm

B1: 45 mm

B2: 25 mm

Clamping force: 4000 N

G=Thread: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04482-0808

Part Number
04482-0808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
Clamping force
(N)
G=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Tightening torque
(Nm)
Version 1 Weight (ERP)
(kg)

164.68 €

1 4 Days 6545254000M87.51671.5739.52548-0.1626

Loading...

  1. 1

Basic information

Application blanks Component material high carbon steel Form A
Item Toe Clamp Kind of fastening fastening holes Main material high carbon steel
Surface finish body black oxidised Surface finish component tempered, black oxidised

This page is Toe clamp, form A, carbon steel (04482), part number 04482-0808.
You can find the detail information about specifications and dimensions on part number 04482-0808.

Variation of this product

Part Number
04482-1210
04482-1614
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
B1
(mm)
B2
(mm)
Clamping force
(N)
G=Thread H=Height
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
J
(mm)
L=Length
(mm)
L1
(mm)
SW
(mm)
Tightening torque
(Nm)
Version 1 Weight (ERP)
(kg)

219.56 €

1 4 Days 8560359000M12102292126040626flat0.4668

311.07 €

1 4 Days 100704017000M161430132147750860flat0.9255

Tech Support