Carrier plate for toe clamps, for catch plates, carbon steel (04470) (04470-05-94008120)

Carrier plate for toe clamps, for catch plates, carbon steel (04470) 04470-05-94008120

Product Details:

Manufacturer part number: 04470-05-94008120

Brand: NORELEM

Price: 33.22

Delivery time: 4 Days


Technical Data:

B=Width: 25 mm

F: M8

G hole for DIN 912 cap screw: M8

H=Height: 20 mm

H1: 9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

04470-05-94008120

Part Number
04470-05-94008120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Width
(mm)
F G hole for DIN 912 cap screw H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Weight (ERP)
(kg)

33.22 €

1 4 Days 25M8M8209502512.50.1443

Loading...

  1. 1

Basic information

Item Carrier Plate Kind of fastening fastening holes Main material high carbon steel
Surface finish body black oxidised Version 1 for toe clamps Version 2 for catch plates

This page is Carrier plate for toe clamps, for catch plates, carbon steel (04470), part number 04470-05-94008120.
You can find the detail information about specifications and dimensions on part number 04470-05-94008120.

Variation of this product

Part Number
04470-05-94008116
04470-05-94008125
04470-05-94008132
04470-05-94008140
04470-05-94012020
04470-05-94012025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Width
(mm)
F G hole for DIN 912 cap screw H=Height
(mm)
H1
(mm)
L=Length
(mm)
L1
(mm)
L3
(mm)
Weight (ERP)
(kg)

32.54 €

1 4 Days 25M8M8167502512.50.1145

33.98 €

1 4 Days 25M8M82513502512.50.1798

39.99 €

1 4 Days 25M8M83220502512.50.2407

41.33 €

1 4 Days 25M8M84028502512.50.3077

53.38 €

1 4 Days 35M12M122058550200.3351

58.51 €

1 4 Days 35M12M1225128550200.4393

Tech Support