Screw jack with locknut, carbon steel (02190) (02190-02)

Screw jack with locknut, carbon steel (02190) 02190-02

Product Details:

Manufacturer part number: 02190-02

Brand: NORELEM

Price: 169.74

Delivery time: 4 Days


Technical Data:

Adjustment range: 140 - 200

B: 18 mm

base plate: 76x111 mm

F: 60 kN

H=Height: 140 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02190-02

Part Number
02190-02
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Adjustment range B
(mm)
base plate
(mm)
F
(kN)
H=Height
(mm)
H1
(mm)
S
(mm)
Weight (ERP)
(kg)

169.74 €

1 4 Days 140 - 2001876x11160140200172.4500

Loading...

  1. 1

Basic information

Item Screw Jack Main material high carbon steel Version 1 with locknut
RoHS yes

This page is Screw jack with locknut, carbon steel (02190), part number 02190-02.
You can find the detail information about specifications and dimensions on part number 02190-02.

Variation of this product

Part Number
02190-01
02190-03
02190-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Adjustment range B
(mm)
base plate
(mm)
F
(kN)
H=Height
(mm)
H1
(mm)
S
(mm)
Weight (ERP)
(kg)

135.93 €

1 4 Days 100 - 1401876x11160100140171.7500

237.36 €

1 4 Days 200 - 3202290x16040200320223.9200

275.31 €

1 4 Days 320 - 5402290x16025320540253.9500

Tech Support