Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02395-12025 |
02395-12032 |
02395-12040 |
02395-12050 |
02395-12125 |
02395-12132 |
02395-12140 |
02395-12150 |
02395-16032 |
02395-16040 |
02395-16050 |
02395-16132 |
02395-16140 |
02395-16150 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | B1 (mm) | D=Thread | H=Height (mm) | H1 (mm) | L (mm) | L1 (mm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
114.82 € | 1 | 4 Days | 38 | 13 | M12 | 25 | 12 | 90 | 40 | 0.5113 | ||
120.12 € | 1 | 4 Days | 38 | 13 | M12 | 32 | 19 | 90 | 40 | 0.6461 | ||
122.82 € | 1 | 4 Days | 38 | 13 | M12 | 40 | 27 | 90 | 40 | 0.8151 | ||
130.08 € | 1 | 4 Days | 38 | 13 | M12 | 50 | 37 | 90 | 40 | 1.0330 | ||
142.91 € | 1 | 4 Days | 38 | 13 | M12 | 25 | 12 | 140 | 90 | 0.7161 | ||
148.21 € | 1 | 4 Days | 38 | 13 | M12 | 32 | 19 | 140 | 90 | 0.9254 | ||
153.30 € | 1 | 4 Days | 38 | 13 | M12 | 40 | 27 | 140 | 90 | 1.2000 | ||
161.05 € | 1 | 4 Days | 38 | 13 | M12 | 50 | 37 | 140 | 90 | 1.4850 | ||
133.76 € | 1 | 4 Days | 50 | 17 | M16 | 32 | 15 | 90 | 40 | 0.8415 | ||
138.69 € | 1 | 4 Days | 50 | 17 | M16 | 40 | 23 | 90 | 40 | 1.0440 | ||
146.27 € | 1 | 4 Days | 50 | 17 | M16 | 50 | 33 | 90 | 40 | 1.3240 | ||
169.05 € | 1 | 4 Days | 50 | 17 | M16 | 32 | 15 | 140 | 90 | 1.1500 | ||
177.85 € | 1 | 4 Days | 50 | 17 | M16 | 40 | 23 | 140 | 90 | 1.5020 | ||
186.63 € | 1 | 4 Days | 50 | 17 | M16 | 50 | 33 | 140 | 90 | 1.9780 |
Loading...
Item | Seating Ledges | Main colour | black oxidised | Main material | high carbon steel |
---|---|---|---|---|---|
Version 1 | adjustable | RoHS | yes |