Step block, carbon steel (02310)

Step block, carbon steel (02310)
· Consists of 20 parts in a wooden case

· Parts are interchangeable

· Versatile use

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02310-01

Part Number
02310-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

267.83 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Item Step Block Box dimensions(mm) 280 x 155 x 40
Content 8 ea. No. 01, 8 ea. No. 02, 4 ea. No. 03 Support height(mm) from 22 to 208 RoHS yes
Weight (ERP)(kg) 8.0720

This page is Step block, carbon steel (02310), part number 02310-01.
You can find the detail information about specifications and dimensions on part number 02310-01.

Tech Support