Subplate Type C, grey cast iron (01150) (01150-00611)

Subplate Type C, grey cast iron (01150) 01150-00611

Product Details:

Manufacturer part number: 01150-00611

Brand: NORELEM

Price: 934.40

Delivery time: 4 Days


Technical Data:

A: 50 mm

S=Height: 45 mm

L=Length: 400 mm

Weight (ERP): 50.7810 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

01150-00611

Part Number
01150-00611
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

934.40 €

1 4 Days 504540050.7810

Loading...

  1. 1

Basic information

Main material grey cast iron Item Subplate Version 1 type c
Type C RoHS yes

This page is Subplate Type C, grey cast iron (01150), part number 01150-00611.
You can find the detail information about specifications and dimensions on part number 01150-00611.

Variation of this product

Part Number
01150-00111
01150-00211
01150-00411
01150-00811
01150-01011
01150-01211
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
S=Height
(mm)
L=Length
(mm)
Weight (ERP)
(kg)

163.31 €

1 4 Days 25252008.6000

296.48 €

1 4 Days 353525017.1000

433.53 €

1 4 Days 404032028.5910

1,338.71 €

1 4 Days 6050500100.0000

2,053.05 €

1 4 Days 7063630178.0000

3,441.15 €

1 4 Days 10070800330.0000

Tech Support