Adapter, aluminium, for precision vice, Form B (33225-20) (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33225-20-25

Part Number
33225-20-25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

200.36 €

1 4 Days

Loading...

  1. 1

Basic information

B=Width(mm) 60 Form B H=Height(mm) 28
H1(mm) 20 H3(mm) 8 Item Adapter
L=Length(mm) 60 L1(mm) 75 L2(mm) 62.5
Main material Aluminium Suitable for 33225-10-25230, 33225-10-25231 Surface finish body Hard-coated
Version 1 For precision vices RoHS Yes PL Edelstahl No
Weight (ERP)(kg) 0.3850

This page is Adapter, aluminium, for precision vice, Form B (33225-20), part number 33225-20-25.
You can find the detail information about specifications and dimensions on part number 33225-20-25.

Tech Support