Gauge stands magnetic (31102)

Gauge stands magnetic (31102)
· Adhesive strength 900 N

· Adjustment through a fine adjustment mechanism

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

31102-01

Part Number
31102-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

286.47 €

1 4 Days

Loading...

  1. 1

Basic information

Product Type Magnetic Stand (Strut Type) Width(mm) 50 Height(mm) 55
Column height(mm) 250 Connecting thread M10 H6=Height(mm) 305
Item Magnetic gauge stand Magnetic base length 75 Magnetic force(N) 900
Ø column 16 RoHS Yes Weight (ERP)(kg) 2.1470

This page is Gauge stands magnetic (31102), part number 31102-01.
You can find the detail information about specifications and dimensions on part number 31102-01.

Tech Support