Plastic hammer with wooden or steel tube shaft (96610) (96610-06001)

Plastic hammer with wooden or steel tube shaft (96610) 96610-06001

Product Details:

Manufacturer part number: 96610-06001

Brand: NORELEM

Price: 86.60

Delivery time: 4 Days


Technical Data:

D6=head diameter: 60

H=Height: 145

L=Length: 370

Version 1: with wooden shaft

Weight (ERP): 1.7150 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

96610-06001

Part Number
96610-06001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D6=head diameter H=Height L=Length Version 1 Weight (ERP)
(kg)

86.60 €

1 4 Days 60145370with wooden shaft1.7150

Loading...

  1. 1

Basic information

Item Plastic Hammer RoHS yes

This page is Plastic hammer with wooden or steel tube shaft (96610), part number 96610-06001.
You can find the detail information about specifications and dimensions on part number 96610-06001.

Variation of this product

Part Number
96610-03002
96610-04001
96610-04002
96610-05001
96610-05002
96610-06002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D6=head diameter H=Height L=Length Version 1 Weight (ERP)
(kg)

37.22 €

1 4 Days 30110290with steel tube shaft0.5960

39.98 €

1 4 Days 40115360with wooden shaft0.7391

56.66 €

1 4 Days 40115300with steel tube shaft0.8500

50.26 €

1 4 Days 50120370with wooden shaft0.9961

70.09 €

1 4 Days 50120310with steel tube shaft1.1920

90.65 €

1 4 Days 60145325with steel tube shaft1.7500

Tech Support