LOCTITE thread sealant (97990) (97990-5770050)

LOCTITE thread sealant (97990) 97990-5770050

Product Details:

Manufacturer part number: 97990-5770050

Brand: NORELEM

Price: 67.74

Delivery time: 4 Days


Technical Data:

Container: 50 ml bottle

Break-away torque: 11 Nm

LOCTITE no.: 577

Ultimate hardness in hours: 24

Viscosity m Pa · s: 16000-33000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97990-5770050

Part Number
97990-5770050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Container Break-away torque
(Nm)
LOCTITE no. Ultimate hardness in hours Viscosity m Pa · s Hardening system Handling strength Weight in kg (ERP)
(kg)

67.74 €

1 4 Days 50 ml bottle115772416000-33000anaerobic30 min.0.0849

Loading...

  1. 1

Basic information

Version 1 thread sealant Item Loctite Thread size ≤R3
RoHS yes

This page is LOCTITE thread sealant (97990), part number 97990-5770050.
You can find the detail information about specifications and dimensions on part number 97990-5770050.

Variation of this product

Part Number
97990-5110050
97990-5110250
97990-5331100
97990-5770250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Container Break-away torque
(Nm)
LOCTITE no. Ultimate hardness in hours Viscosity m Pa · s Hardening system Handling strength Weight in kg (ERP)
(kg)

59.91 €

1 4 Days 50 ml bottle6511129000-22000anaerobic25 min.0.0748

248.00 €

1 4 Days 250 ml tube6511129000-22000anaerobic25 min.0.3000

63.22 €

1 4 Days 100 ml tube1.553311250000air humidityimmediately0.1440

275.42 €

1 4 Days 250 ml tube115772416000-33000anaerobic30 min.0.3331

Tech Support