Manufacturer part number: 07791-21002500
Brand: NORELEM
Price: 26.81 €
Delivery time: 4 Days
B: 9.5 mm
A: 34
A1: 26
D: 10
for chain: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
07791-21002500
Main material | steel | Surface finish body | plastic-coated | Form | B |
---|---|---|---|---|---|
Grade | 10 | Item | Load Hook | Surface finish component | galvanised |
Version 1 | clevis hook | RoHS | yes |
This page is Load hook clevis hook, form B steel (07791), part number 07791-21002500.
You can find the detail information about specifications and dimensions on part number 07791-21002500.
Configure
Basic Attributes
B(mm)
A
A1
D
for chain(mm)
FT=load capacity(kg)
L
L1
S
S1
Filter by standard shipping days
Optional Attributes
Part Number |
---|
07791-21001400 |
07791-21001900 |
07791-21004000 |
07791-21006700 |
07791-21010000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | A | A1 | D | for chain (mm) | FT=load capacity (kg) | L | L1 | S | S1 | Weight (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.79 € | 1 | 4 Days | 7.2 | 26 | 19 | 7.5 | 6 | 1400 | 69 | 8 | 15 | 20 | 0.2936 | ||
26.58 € | 1 | 4 Days | 9.5 | 34 | 26 | 9 | 7 | 1900 | 95 | 10 | 19 | 28 | 0.6192 | ||
37.49 € | 1 | 4 Days | 12 | 40 | 31 | 13 | 10 | 4000 | 110 | 13.5 | 25 | 33 | 1.1380 | ||
64.65 € | 1 | 4 Days | 15 | 51 | 40 | 16 | 13 | 6700 | 136 | 17 | 30 | 40 | 2.1530 | ||
119.54 € | 1 | 4 Days | 18 | 56 | 45 | 20 | 16 | 10000 | 155 | 22 | 37 | 48 | 3.5250 |