Hoist ring, carbon steel (07750) (07750-08)

Hoist ring, carbon steel (07750) 07750-08

Product Details:

Manufacturer part number: 07750-08

Brand: NORELEM

Price: 134.61

Delivery time: 4 Days


Technical Data:

B: 38 mm

max. permissible load: 325 kg

Tightening torque: 4.21 Nm

D=Thread: M8

D1: 50.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07750-08

Part Number
07750-08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
D=Thread D1 H L L1 S Weight (ERP)
(kg)

134.61 €

1 4 Days 383254.21M850.55116619.50.3678

Loading...

  1. 1

Basic information

Main material high carbon steel Item Hoist Ring RoHS yes

This page is Hoist ring, carbon steel (07750), part number 07750-08.
You can find the detail information about specifications and dimensions on part number 07750-08.

Variation of this product

Part Number
07750-10
07750-12
07750-16
07750-20
07750-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B
(mm)
max. permissible load
(kg)
Tightening torque
(Nm)
D=Thread D1 H L L1 S Weight (ERP)
(kg)

134.61 €

1 4 Days 385005.88M1050.55120639.50.3570

183.54 €

1 4 Days 6072519.61M1276812485161.5350

183.54 €

1 4 Days 60140034.32M1676813194161.4350

366.29 €

1 4 Days 95229068.65M20101.5125.54013325.55.1150

366.29 €

1 4 Days 953050122.6M24101.5125.54714725.55.4750

Tech Support