• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

RFID-Related

Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • 4 Days or Less
  • 12 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days
Frequency

    RFID Transponder

      ID Tag

        RFID UHF Sensor

          Read / Write Head

            Compact RFID Device

              RFID Tag

                RFID-coded Target

                  RFID Handheld Reader

                    Read Head

                    Brand

                    PEPPERL+FUCHS

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    IFM ELECTRONIC

                    Product Series

                    RFID Transponder

                    ID Tag【1-500 Pieces Per Package】

                    RFID UHF Sensor

                    Read / Write Head

                    Compact RFID Device

                    RFID Tag

                    RFID-coded Target

                    RFID Handheld Reader

                    Read Head

                    Starting from

                    -

                    12.19 €

                    *Unit price with basic configuration

                    2,946.46 €

                    *Unit price with basic configuration

                    256.01 €

                    *Unit price with basic configuration

                    896.96 €

                    *Unit price with basic configuration

                    68.15 €

                    *Unit price with basic configuration

                    20.85 €

                    *Unit price with basic configuration

                    1,349.54 €

                    *Unit price with basic configuration

                    722.63 €

                    *Unit price with basic configuration

                    Min. Shipping Days Quote 4 Days Quote 4 Days Quote 4 Days 4 Days 4 Days 4 Days
                    Frequency0.125 MHz ~ 928 MHz--------

                    Loading...

                    1. 1

                    Categories related to RFID-Related