• Due to a system error, it is currently not possible to use the configurator. We are working on a quick fix and apologize for the inconvenience.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 18:00 (CEST) 9/8/2020. We apologize for the inconvenience.

Hardware for Glass

Hardware for glass is a construction/furniture hardware to be directly mounted on the glass surface or edge to use the glass for a variety of purposes. A variety of products are available for different applications, such as for windows, doors, fences and shelf boards. U-shaped angles are used to install glass partitions in kitchens and shops, etc. Standoffs are parts to support a glass to be able to withstand its weight, wind, temperature changes, etc. when it is used as a wall or panel. Handrails for glass fences, doorknobs and handles for glass doors are also included in the hardware for glass. Stainless steel is generally used as a material. In recent years, high-quality architectural designs that combine a number of large glass plates tend to be preferred, and smaller, rugged and stylish designs of the hardware for glass have come into demand.
Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • 6 Days or Less
  1. 1
Brand
Product Series
Starting from
Min. Shipping Days
Hardware type for glass

    Knob Stainless Steel / Brass

    Brand

    999SHIMANO

    Product Series

    Knob Stainless Steel / Brass

    Starting from

    23.23 €

    *Unit price with basic configuration

    Min. Shipping Days 6 Days
    Hardware type for glassGlass for frame parts

    Loading...

    1. 1

    Categories related to Hardware for Glass