Gas springs for press die(Brand:MISUMI)

Selection Support: Gas Springs

Technical information
Technical Data Download
Data to be displayed
30
45
60
Sort by:
Shipping Days
  • All
  • Same day
  • 1 Day or Less
  • 2 Days or Less
  • 4 Days or Less
  • 5 Days or Less
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  1. 1
Brand
Product Series
CAD
Starting from
Min. Shipping Days
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand

    Gas Spring GSV (with Linked System)

    Brand

    MISUMI

    Product Series

    Gas Spring GSV (with Linked System)

    CAD
    • 2D / 3D
    Starting from

    -

    Min. Shipping Days Same day
    Set/single itemBody only
    Outer diameter (D)(mm)19 ~ 195
    Stroke (S)(mm)7 ~ 125
    L Dimension (L)(mm)44 ~ 360
    Initial load(N)1700 ~ 199100
    Maximum load(N)2800 ~ 330000
    Plate Type-
    Gas Venting With Hose Linkage-
    Mounting position (Flange shape)-
    Body Type-
    BrandMISUMI

    Loading...

    1. 1

    Categories related to Gas springs for press die