Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | D Tolerance | Material | Hardness | Strength Class |
LMSB | e9 | EN 1.7220 Equiv. | 28~37HRC | 9.8 Equiv. |
LSMSB | EN 1.4301 Equiv. | - | A2-50 | |
LMSBG | g6 | EN 1.7220 Equiv. | 28~37HRC | 9.8 Equiv. |
LSMSBG | EN 1.4301 Equiv. | - | A2-50 | |
LMSBH | h7 | EN 1.7220 Equiv. | 28~37HRC | 9.8 Equiv. |
LSMSBH | EN 1.4301 Equiv. | - | A2-50 |
Part Number | - | L |
LSMSB6.5 | - | 30 |
D Tolerance | A | B | C | E | F | MxP | T | |||
D | e9 | g6 | h7 | |||||||
4 | -0.020 -0.050 | -0.004 -0.012 | 0 -0.012 | 6.5 | 2.5 | 1.6 | 2 | 5 | 2.5x0.45 | 4.5 |
4.5 | 7 | 2 | 6 | 3x0.5 | 5.0 | |||||
5 | 8 | 2 | 6 | 5.5 | ||||||
5.5 | 9 | 3 | 2.2 | 2.5 | 6 | 4x0.7 | 6.0 | |||
6 | 2 | 2.5 | 7 | 6.5 | ||||||
6.5 | -0.025 -0.061 | -0.005 -0.014 | 0 -0.015 | 10 | 4 | 2.5 | 3 | 9 | 5x0.8 | 7.0 |
8 | 13 | 5 | 3 | 4 | 9 | 6x1.0 | 8.7 | |||
10 | 16 | 6 | 4 | 5 | 12 | 8x1.25 | 10.8 |
Part Number | L (Both g6 and h7 Tolerance are Applicable only to Sizes Marked with * ) | LMSB | LSMSB | LMSBG | LSMSBG | LMSBH | LSMSBH | |||||||||||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||
Type | D | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | 1 ~ 9 pc(s). | 10 ~ 100 pcs. | |||||||
LMSB LSMSB LMSBG LSMSBG LMSBH LSMSBH | 4 | *10 | *15 | *20 | ||||||||||||||||
4.5 | *10 | *15 | *20 | 25 | 30 | 35 | 40 | |||||||||||||
5 | *10 | *15 | *20 | *25 | ||||||||||||||||
5.5 | *10 | *15 | *20 | *25 | 30 | 35 | 40 | |||||||||||||
6 | *10 | *15 | *20 | *25 | ||||||||||||||||
6.5 | *10 | *15 | *20 | *25 | 30 | 35 | 40 | |||||||||||||
8 | *10 | *15 | *20 | *25 | 30 | 35 | 40 | |||||||||||||
10 | *10 | *15 | *20 | *25 | 30 | 35 | 40 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Pitch (mm) | Strength Class (Steel) | Strength Class (Stainless Steel) | D Part Dia. (Ø) | Thread Length F (mm) | Shaft Dia. Tolerance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.69 € | 1 | Available |
Same day
Stock | 10 | 2.5 | 10 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.050~-0.020 | |
9.69 € | 1 | Available | 5 Days | 10 | 2.5 | 15 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.050~-0.020 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 2.5 | 20 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.050~-0.020 | |
8.23 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available | 5 Days | 10 | 3 | 15 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available |
Same day
Stock | 10 | 3 | 20 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available | 5 Days | 10 | 3 | 25 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available | 5 Days | 10 | 3 | 30 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available | 5 Days | 10 | 3 | 35 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
8.23 € | 1 | Available | 5 Days | 10 | 3 | 40 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.050~-0.020 | |
9.84 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.050~-0.020 | |
9.84 € | 1 | Available |
Same day
Stock | 10 | 3 | 15 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.050~-0.020 | |
9.84 € | 1 | Available | 5 Days | 10 | 3 | 20 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.050~-0.020 | |
9.84 € | 1 | Available |
Same day
Stock | 10 | 3 | 25 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available | 5 Days | 10 | 4 | 10 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available |
Same day
Stock | 10 | 4 | 15 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available |
Same day
Stock | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available |
Same day
Stock | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available | 5 Days | 10 | 4 | 30 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available | 5 Days | 10 | 4 | 35 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
8.78 € | 1 | Available |
Same day
Stock | 10 | 4 | 40 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.050~-0.020 | |
9.97 € | 1 | Available |
Same day
Stock | 10 | 4 | 10 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 6 | 7 | -0.050~-0.020 | |
9.97 € | 1 | Available | 5 Days | 10 | 4 | 15 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 6 | 7 | -0.050~-0.020 | |
9.97 € | 1 | Available | 5 Days | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 6 | 7 | -0.050~-0.020 | |
9.97 € | 1 | Available | 5 Days | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 6 | 7 | -0.050~-0.020 | |
9.03 € | 1 | Available |
Same day
Stock | 10 | 5 | 10 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available | 5 Days | 10 | 5 | 15 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available | 5 Days | 10 | 5 | 20 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available | 5 Days | 10 | 5 | 25 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available | 5 Days | 10 | 5 | 30 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available |
Same day
Stock | 10 | 5 | 35 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.03 € | 1 | Available | 5 Days | 10 | 5 | 40 | [Steel] EN 1.7220 Equiv. | 0.8 | 9.8 Equivalent | - | 6.5 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 10 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 15 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 25 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 30 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available |
Same day
Stock | 10 | 6 | 35 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.30 € | 1 | Available | 5 Days | 10 | 6 | 40 | [Steel] EN 1.7220 Equiv. | 1 | 9.8 Equivalent | - | 8 | 9 | -0.061~-0.025 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 10 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 15 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 20 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available | 5 Days | 10 | 8 | 25 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available | 5 Days | 10 | 8 | 30 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 35 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.69 € | 1 | Available |
Same day
Stock | 10 | 8 | 40 | [Steel] EN 1.7220 Equiv. | 1.25 | 9.8 Equivalent | - | 10 | 12 | -0.061~-0.025 | |
9.97 € | 1 | Available |
Same day
Stock | 10 | 2.5 | 10 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.012~-0.004 | |
9.97 € | 1 | Available | 5 Days | 10 | 2.5 | 15 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.012~-0.004 | |
9.97 € | 1 | Available | 5 Days | 10 | 2.5 | 20 | [Steel] EN 1.7220 Equiv. | 0.45 | 9.8 Equivalent | - | 4 | 5 | -0.012~-0.004 | |
8.50 € | 1 | Available | 5 Days | 10 | 3 | 10 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.012~-0.004 | |
8.50 € | 1 | Available |
Same day
Stock | 10 | 3 | 15 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.012~-0.004 | |
8.50 € | 1 | Available | 5 Days | 10 | 3 | 20 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 4.5 | 6 | -0.012~-0.004 | |
10.09 € | 1 | Available |
Same day
Stock | 10 | 3 | 10 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.012~-0.004 | |
10.09 € | 1 | Available | 5 Days | 10 | 3 | 15 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.012~-0.004 | |
10.09 € | 1 | Available |
Same day
Stock | 10 | 3 | 20 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.012~-0.004 | |
10.09 € | 1 | Available | 5 Days | 10 | 3 | 25 | [Steel] EN 1.7220 Equiv. | 0.5 | 9.8 Equivalent | - | 5 | 6 | -0.012~-0.004 | |
9.03 € | 1 | Available | 5 Days | 10 | 4 | 10 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.012~-0.004 | |
9.03 € | 1 | Available | 5 Days | 10 | 4 | 15 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.012~-0.004 | |
9.03 € | 1 | Available |
Same day
Stock | 10 | 4 | 20 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.012~-0.004 | |
9.03 € | 1 | Available | 5 Days | 10 | 4 | 25 | [Steel] EN 1.7220 Equiv. | 0.7 | 9.8 Equivalent | - | 5.5 | 6 | -0.012~-0.004 |
Loading...
Detailed Shape | Low Head | Surface Treatment | Not Provided | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Thread Type | Metric Coarse | Basic Shape | Shoulder Bolts | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
Application | Standard |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)(mm)
Material
Pitch(mm)
Strength Class (Steel)
Strength Class (Stainless Steel)
D Part Dia.(Ø)
Thread Length F(mm)
Shaft Dia. Tolerance
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes