Roller tracks with standard rollers Diameter 30 mm (417)

Roller tracks with standard rollers Diameter 30 mm (417)
The main field of application of the roller rails is the use in flow racks for the safe running of transport boxes and cartons. The rollers are made of high-quality, thermoplastic material that is impact-resistant and break-proof. The material does not absorb moisture and is resistant to acids and alkalis. The roller profile is made of cold-rolled, sendzimir galvanised steel 0.75 mm thick. The load capacity of the 30 mm diameter rollers is 12 kg. However, the total weight of the container must not exceed 35 kg.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

417.000/[10-6000/1]

Roller Tracks with Standard Rollers, Diameter 30 mm

Product Description


A 30 mm diameter roller has a load capacity of 12 kg.
Whereas a bundle or package combination should not exceed 35 kg in total weight.

Specification

Separation distance
mm
Part Number
50417.000
66417.001
83417.002
100417.003
End stop417.004

Example


Remark: When ordering, please include the required total roller track length. (max. length 6500 mm)
Part Number
417.000/[10-6000/1]
Part NumberRelated toMinimum order quantityVolume Discount
Standard
Shipping Days
?
Conveyer Length L
(mm)
1 Quote 10 ~ 6000

Loading...

  1. 1

Basic information

Conveyer Type Straight Wheel Surface Material Resin Wheel Pitch P(mm) 50
Extrusion Type U-Shaped Frame Material Steel Frame Surface Treatment Zinc Plating

Tech Support