Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | Surface treatment | Thread type | Cone head angle | Thread | Wrench size | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.30 € | 1 | Available |
Same day
Stock | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | axial | M 6 x 1 | SW 7 | |
0.36 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | axial | M 8 x 1 | SW 9 | |
1.47 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | axial | M 8 x 1.25 | SW 9 | |
0.42 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | axial | M 10 x 1 | SW 11 | |
0.84 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 45 ° angled | M 6 x 1 | SW 9 | |
0.81 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 45 ° angled | M 8 x 1 | SW 9 | |
1.02 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 45 ° angled | M 10 x 1 | SW 11 | |
0.84 € | 1 | Available |
Same day
Stock | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 90 ° angled | M 6 x 1 | SW 9 | |
0.90 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 90 ° angled | M 8 x 1 | SW 9 | |
1.71 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 90 ° angled | M 8 x 1.25 | - | |
1.65 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | taper fine pitch thread | 90 ° angled | M 10 x 1 | SW 11 | |
0.51 € | 100 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | inch pipe thread | axial | 8-1 | SW 11 | |
0.84 € | 50 | Available | 3 Days | 10 | Steel, quality 5.8 | zinc plated | inch pipe thread | axial | 4-1 | SW 14 | |
8.34 € | 50 | Available | 3 Days | 10 | Stainless steel A 4 | - | taper fine pitch thread | axial | M 6 x 1 | SW 7 | |
12.36 € | 50 | Available | 3 Days | 10 | Stainless steel A 4 | - | taper fine pitch thread | axial | M 8 x 1 | SW 9 | |
17.86 € | 25 | Available | 3 Days | 10 | Stainless steel A 4 | - | taper fine pitch thread | axial | M 10 x 1 | SW 11 |
Loading...
Configure
Stock
Basic Attributes
Material
Surface treatment
Thread type
Cone head angle
Thread
Wrench size
Type
Filter by standard shipping days
Optional Attributes