Stop locks

Stop locks
  • Volume Discount
Stop locks GN 720 may be used as stops and feature a high degree of stability.
The inside ball-spring latching mechanism has 4 latching positions at a distance of 90° each. Thanks to the bolt attachment using the countersunk screw, the latching position is freely selectable.
The bar is solid and may be machined, if required.
The countersunk screw is enclosed as part of the set.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
720-45-M6-A-SR
720-45-M6-A-SW
720-65-M8-A-SR
720-65-M8-A-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 (M) Length r Colour

22.22 €

1 Available Same day

Stock

645SR

22.22 €

1 Available 4 Days 645SW

26.14 €

1 Available Same day

Stock

865SR

26.14 €

1 Available 7 Days 865SW

Loading...

  1. 1

Basic information

Type A, Mounting with countersunk screw

Tech Support