Locking Assemblies 7070

Locking Assemblies 7070
Clamping set made of steel with central nut. Ideal for small components, tight installation space. The construction by the central clamping nut makes this clamping set very easy to install and has excellent concentricity and concentricity.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70705X16
70706X16
70707X20
70708X20
70709X20
707010X23
707011X23
707012X23
707014X26
707015X26
707016X26
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length W
(mm)
Outer Dia. A
(Ø)
Inner Diameter
(mm)
Overall Length (Without Screws)
(mm)
Width of Ring
(mm)
Transmissible Torque at Given Max. Tightened Torque
(Nm)
Transmissible Axial Force
(kN)
Surface Pressure on Hub at Given Max. Tightened Torque
(N/mm²)
Wrench Size
(mm)
Maximum Tightened Torque of the Clamping Nut
(Nm)
1 5 Days 19165169.51041101318
1 5 Days 19166169.5134.31101318
1 5 Days 222071911133.7651620
1 5 Days 222081911153.75651620
1 5 Days 222091911184651620
1 5 Days 25.5231020.512.5234.6551925
1 5 Days 25.5231120.512.5254.5551925
1 5 Days 25.5231220.512.5284.6551925
1 5 Days 28.5261423.516466.6642250
1 5 Days 28.5261523.516496.59642250
1 5 Days 28.5261623.516526.5642250

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360