High Pressure Pump

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

226400 E

Part Number
226400 E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,252.37 €

1 17 Days

Loading...

  1. 1

Basic information

volume of oil resorvoir in cm³ 200 cm³ type high-pressure pump swept volume in cm³ 0.23 cm³
GTIN/EAN 7316577007605 thread size G3/4 series 226400
Weight(g) 3026.0 Customs tariff number 84135061 max. operating pressure (Mpa) 300 MPa

This page is High Pressure Pump, part number 226400 E.
You can find the detail information about specifications and dimensions on part number 226400 E.

Tech Support