By-Pass Sets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBP 21
MBP 27
MBP 34
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Thread (BSPP) Height
(mm)

75.75 €

1 7 Days 103163G 1/2 M58

99.55 €

1 7 Days 117183G 3/4 M65

122.65 €

1 7 Days 150250G 1 F72

Loading...

  1. 1

Tech Support