Ring bolts DIN 580 (K0767)

Ring bolts DIN 580 (K0767)
· For hoisting and transport tasks

· Application sectors: machine and fixture construction, toolmaking, logistics, material handling

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K0767.008
K0767.08
K0767.010
K0767.012
K0767.016
K0767.020
K0767.024
K0767.10
K0767.12
K0767.16
K0767.20
K0767.24
K0767.108
K0767.110
K0767.112
K0767.116
K0767.120
K0767.124
K0767.208
K0767.210
K0767.212
K0767.216
K0767.220
K0767.224
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread (M) Material Steel code Surface finish body D2
(mm)
D3
(mm)
D4
(mm)
E
(mm)
H
(mm)
K
(mm)
L
(mm)
M
(mm)
F1 max.
(kN)
F2 max.
(kN)
Permissible load
(kg)

1.25 €

1 4 Days 8Steel1.1141galvanised203620636813101.40.9596.9

1.25 €

1 4 Days 8Steel1.1141bright203620636813101.40.9596.9

1.61 €

1 4 Days 10Steel1.1141galvanised2545258451017122.31.7173.4

2.17 €

1 4 Days 12Steel1.1141galvanised30543010531220.5143.42.4244.8

3.22 €

1 4 Days 16Steel1.1141galvanised356335126214271675510

4.34 €

1 4 Days 20Steel1.1141galvanised4072401471163019128.3846.6

8.34 €

1 4 Days 24Steel1.1141galvanised50905018902036241812.71295.4

1.61 €

1 4 Days 10Steel1.1141bright2545258451017122.31.7173.4

2.17 €

1 4 Days 12Steel1.1141bright30543010531220.5143.42.4244.8

3.22 €

1 4 Days 16Steel1.1141bright356335126214271675510

4.34 €

1 4 Days 20Steel1.1141bright4072401471163019128.3846.6

8.34 €

1 4 Days 24Steel1.1141bright50905018902036241812.71295.4

4.15 €

1 4 Days 8Stainless Steel1.4301-203620636813101.40.9596.9

6.65 €

1 4 Days 10Stainless Steel1.4301-2545258451017122.31.7173.4

9.67 €

1 4 Days 12Stainless Steel1.4301-30543010531220.5143.42.4244.8

13.77 €

1 4 Days 16Stainless Steel1.4301-356335126214271675510

21.33 €

1 4 Days 20Stainless Steel1.4301-4072401471163019128.3846.6

37.80 €

1 4 Days 24Stainless Steel1.4301-50905018902036241812.71295.4

5.88 €

1 4 Days 8Stainless Steel1.4401-203620636813101.40.9596.9

8.06 €

1 4 Days 10Stainless Steel1.4401-2545258451017122.31.7173.4

13.31 €

1 4 Days 12Stainless Steel1.4401-30543010531220.5143.42.4244.8

21.38 €

1 4 Days 16Stainless Steel1.4401-356335126214271675510

27.65 €

1 4 Days 20Stainless Steel1.4401-4072401471163019128.3846.6

58.44 €

1 4 Days 24Stainless Steel1.4401-50905018902036241812.71295.4

Loading...

  1. 1

Tech Support