Grease nipples conical head DIN 71412, Form A, straight (K1132)

Grease nipples conical head DIN 71412, Form A, straight (K1132)
· Self-sealing due to tapered thread

· Versatile use

· Version: steel or stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1132.1106100
K1132.1108100
K1132.1108125
K1132.1114
K1132.1118
K1132.1110100
K1132.1110150
K1132.2106100
K1132.2108100
K1132.2108125
K1132.2114
K1132.2118
K1132.2110100
K1132.2110150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

0.31 €

1 4 Days Steelhardened and galvanizedM6x1155.57

0.36 €

1 4 Days Steelhardened and galvanizedM8x1155.59

0.36 €

1 4 Days Steelhardened and galvanizedM8x1.25155.59

0.97 €

1 4 Days Steelhardened and galvanizedR1/417.56.514

0.46 €

1 4 Days Steelhardened and galvanizedR1/8155.511

0.46 €

1 4 Days Steelhardened and galvanizedM10x1155.511

0.46 €

1 4 Days Steelhardened and galvanizedM10x1.5155.511

2.90 €

1 4 Days Stainless steelbrightM6x1155.57

3.69 €

1 4 Days Stainless steelbrightM8x1155.59

3.69 €

1 4 Days Stainless steelbrightM8x1.25155.59

5.70 €

1 4 Days Stainless steelbrightR1/417.56.514

4.51 €

1 4 Days Stainless steelbrightR1/8155.511

4.51 €

1 4 Days Stainless steelbrightM10x1155.511

4.51 €

1 4 Days Stainless steelbrightM10x1.5155.511

Loading...

  1. 1

Basic information

Form A Form-Type straight with hexagon

Tech Support