Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Minimum order quantity | Volume Discount | Internal Width (mm) | External Width (mm) | Bending Radius | Color | Mounting Bracket | |
---|---|---|---|---|---|---|---|---|
1 | 6 Days | 6 | 13.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 6 | 13.4 | 18 ~ 38 | Black | E2.100.06.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.06.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.06.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 10 | 17.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 10 | 17.4 | 18 ~ 38 | Black | E2.100.10.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.10.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.10.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 16 | 23.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 16 | 23.4 | 18 ~ 38 | Black | E2.100.16.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.16.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.16.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 20 | 27.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 20 | 27.4 | 18 ~ 38 | Black | E2.100.20.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.20.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.20.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 30 | 37.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 30 | 37.4 | 18 ~ 38 | Black | E2.100.30.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.30.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.30.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 40 | 47.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 40 | 47.4 | 18 ~ 38 | Black | E2.100.40.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.40.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.40.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates | ||
1 | 6 Days | 50 | 57.4 | 18 ~ 38 | Black | - | ||
1 | 6 Days | 50 | 57.4 | 18 ~ 38 | Black | E2.100.50.12PZ, Full set, Plastic, one-piece, locking, with tiewrap plates / E2.100.50.34PZ, Full set, Plastic, one-piece, pivoting, with tiewrap plates / E2.100.50.56PZ, Full set, Plastic, one-piece, one end pivoting, with tiewrap plates |
Loading...
Internal Height(mm) | 10.1 | Max. Cable O.D. Dp(φ) | 8 | Pitch P(mm) | 20 |
---|---|---|---|---|---|
Links/m | 50 |
Configure
Basic Attributes
Internal Width(mm)
External Width(mm)
Bending Radius
Color
Mounting Bracket
Filter by standard shipping days
Optional Attributes