E6.1 E-chains®, E61.52 Series

E6.1 E-chains®, E61.52 Series
The E6.1 series is a development of the E6 series. It incorporates all the advantages of the E6 such as strength, cleanroom-compatibility and low weight in addition to even quieter operation at higher maximum speeds. In addition, its accessibility to the interior and the assembly and handling have been improved.
[Features]
- Low-noise - from a noise level of 32dB(A)1)
- Weight savings approx. 30% compared to the System E6
- Highly dynamic
- Extremely low vibration
- Cleanroom-compatible due to principle of low-abrasion for connectors, without pin/bore connection
- Virtually no polygon effect, smooth rolling operation
- Smooth interior design for a long lifetime for cables and hoses
- Crossbars removable along the inner and outer radius
- Option without camber (NC) simply by turning the inner link

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E61.52.040.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.040.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.040.12.C,​E61.520.040.12]
E61.52.050.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.050.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.050.12.C,​E61.520.050.12]
E61.52.052.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.052.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.052.12.C,​E61.520.052.12]
E61.52.062.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.062.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.062.12.C,​E61.520.062.12]
E61.52.070.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.070.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.070.12.C,​E61.520.070.12]
E61.52.075.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.075.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.075.12.C,​E61.520.075.12]
E61.52.087.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.087.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.087.12.C,​E61.520.087.12]
E61.52.100.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.100.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.100.12.C,​E61.520.100.12]
E61.52.125.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.125.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.125.12.C,​E61.520.125.12]
E61.52.150.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.150.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.150.12.C,​E61.520.150.12]
E61.52.175.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.175.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.175.12.C,​E61.520.175.12]
E61.52.200.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.200.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.200.12.C,​E61.520.200.12]
E61.52.225.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.225.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.225.12.C,​E61.520.225.12]
E61.52.250.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.250.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.250.12.C,​E61.520.250.12]
E61.52.275.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.275.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.275.12.C,​E61.520.275.12]
E61.52.300.[075,​100,​125,​150,​175,​200].0-[1-100/1]
E61.52.300.[075,​100,​125,​150,​175,​200].0-[1-100/1]-[E61.520.300.12.C,​E61.520.300.12]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Width
(mm)
Number of Links External Width
(mm)
Bending Radius Color Mounting Bracket
1 6 Days 401 ~ 1006475 ~ 200Black-
1 6 Days 401 ~ 1006475 ~ 200BlackE61.520.040.12.C, Full set, KMA, pivoting, with C-profile / E61.520.040.12, Full set, KMA, pivoting, without C-profile
1 6 Days 501 ~ 1007475 ~ 200Black-
1 6 Days 501 ~ 1007475 ~ 200BlackE61.520.050.12.C, Full set, KMA, pivoting, with C-profile / E61.520.050.12, Full set, KMA, pivoting, without C-profile
1 6 Days 521 ~ 1007675 ~ 200Black-
1 6 Days 521 ~ 1007675 ~ 200BlackE61.520.052.12.C, Full set, KMA, pivoting, with C-profile / E61.520.052.12, Full set, KMA, pivoting, without C-profile
1 6 Days 62.51 ~ 10086.575 ~ 200Black-
1 6 Days 62.51 ~ 10086.575 ~ 200BlackE61.520.062.12.C, Full set, KMA, pivoting, with C-profile / E61.520.062.12, Full set, KMA, pivoting, without C-profile
1 6 Days 701 ~ 1009475 ~ 200Black-
1 6 Days 701 ~ 1009475 ~ 200BlackE61.520.070.12.C, Full set, KMA, pivoting, with C-profile / E61.520.070.12, Full set, KMA, pivoting, without C-profile
1 6 Days 751 ~ 1009975 ~ 200Black-
1 6 Days 751 ~ 1009975 ~ 200BlackE61.520.075.12.C, Full set, KMA, pivoting, with C-profile / E61.520.075.12, Full set, KMA, pivoting, without C-profile
1 6 Days 87.51 ~ 100111.575 ~ 200Black-
1 6 Days 87.51 ~ 100111.575 ~ 200BlackE61.520.087.12.C, Full set, KMA, pivoting, with C-profile / E61.520.087.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1001 ~ 10012475 ~ 200Black-
1 6 Days 1001 ~ 10012475 ~ 200BlackE61.520.100.12.C, Full set, KMA, pivoting, with C-profile / E61.520.100.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1251 ~ 10014975 ~ 200Black-
1 6 Days 1251 ~ 10014975 ~ 200BlackE61.520.125.12.C, Full set, KMA, pivoting, with C-profile / E61.520.125.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1501 ~ 10017475 ~ 200Black-
1 6 Days 1501 ~ 10017475 ~ 200BlackE61.520.150.12.C, Full set, KMA, pivoting, with C-profile / E61.520.150.12, Full set, KMA, pivoting, without C-profile
1 6 Days 1751 ~ 10019975 ~ 200Black-
1 6 Days 1751 ~ 10019975 ~ 200BlackE61.520.175.12.C, Full set, KMA, pivoting, with C-profile / E61.520.175.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2001 ~ 10022475 ~ 200Black-
1 6 Days 2001 ~ 10022475 ~ 200BlackE61.520.200.12.C, Full set, KMA, pivoting, with C-profile / E61.520.200.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2251 ~ 10024975 ~ 200Black-
1 6 Days 2251 ~ 10024975 ~ 200BlackE61.520.225.12.C, Full set, KMA, pivoting, with C-profile / E61.520.225.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2501 ~ 10027475 ~ 200Black-
1 6 Days 2501 ~ 10027475 ~ 200BlackE61.520.250.12.C, Full set, KMA, pivoting, with C-profile / E61.520.250.12, Full set, KMA, pivoting, without C-profile
1 6 Days 2751 ~ 10029975 ~ 200Black-
1 6 Days 2751 ~ 10029975 ~ 200BlackE61.520.275.12.C, Full set, KMA, pivoting, with C-profile / E61.520.275.12, Full set, KMA, pivoting, without C-profile
1 6 Days 3001 ~ 10032475 ~ 200Black-
1 6 Days 3001 ~ 10032475 ~ 200BlackE61.520.300.12.C, Full set, KMA, pivoting, with C-profile / E61.520.300.12, Full set, KMA, pivoting, without C-profile

Loading...

  1. 1

Basic information

Internal Height(mm) 52 Max. Cable O.D. Dp(φ) 46 Pitch P(mm) 30
Links/m 34

Tech Support